RI360P0-QR24M0-0250X2-H1181Berührungsloser Drehgeber1593110AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P0-QR24M0-0800X2-H1181Berührungsloser Drehgeber1593116AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P0-QR24M0-0006X2-H1181Berührungsloser Drehgeber1593102AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P1-QR14-ELU4X2-0.3-RS5/S97Induktiver Winkelsensor1590856AusgangsartAbsolut-SingleturnWellendurchmesser D (mm)6 mm, 6.35 mmWellenartSacklochwelle
RI360P1-DSU35-ELIU5X2-H1151Induktiver Winkelsensor mit Analogausgang1590866AusgangsartAbsolut-Singleturn
RI360P0-EQR24M0-INCRX2-H1181Berührungsloser Drehgeber mit Edelstahlgehäuse Inkremental: 1 ... 5000 ppr1590912AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P0-QR24M0-2000X2-H1181Berührungsloser Drehgeber1593118AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P0-QR24M0-3600X2-H1181Berührungsloser Drehgeber1593157AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P1-QR14-ELIU5X2Miniatur Drehgeber mit Analogausgang1590853AusgangsartAbsolut-SingleturnWellendurchmesser D (mm)6 mm, 6.35 mmWellenartSacklochwelle
RI360P0-QR24M0-2500X2-H1181Berührungsloser Drehgeber1593156AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle