RI360P0-QR24M0-INCRX2-H1181/S97Berührungsloser Drehgeber Inkremental: 1 ... 5000 ppr100015920AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P0-QR24M0-0500X2-H1181Berührungsloser Drehgeber1593114AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P0-QR24M0-0200X2-H1181Berührungsloser Drehgeber1593109AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P0-EQR24M0-HESG25X3-H1181Berührungsloser Drehgeber mit Edelstahlgehäuse SSI1590911AusgangsartAbsolut-Semi-MultiturnWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P0-QR24M0-2048X2-H1181Berührungsloser Drehgeber1593155AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P1-QR14-ELIU5X2-0.3-RS5Miniatur Drehgeber mit Analogausgang1590854AusgangsartAbsolut-SingleturnWellendurchmesser D (mm)6 mm, 6.35 mmWellenartSacklochwelle
RI360P0-QR24M0-0010X2-H1181Berührungsloser Drehgeber1593104AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle