chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QT50R-EU-AF2Q-92924 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radar Sensor
QT50R-EU-AF2Q-92924
Order ID no. 3092924
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-40
Antenna connection
Internal, planar
Beam angle
90° x 76°
Connector type
M12 x 1
Design
Rectangular
Dimensions
46,1 mm x 74,1 mm x 99,7 mm
Electrical connection
Connector
Frequency band
K band, ISM region
Frequency range
24.05 - 24.25 GHz
Function
Distance measurement
Function
Proximity switch
Height
99.7
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Housing surface
Black
Length
46.1
Max. range (mm)
15000
Operating mode
Time-of-Flight
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Setting option
DIP switch, Vision Software and Firmware
Switching element function
NO/NC programmable
Width
74.1
Key Features
Electrical connection
Connector
Output function
PNP/NPN
Beam angle
90° x 76°
Max. range (mm)
15000
In Stock
Price Group
F3
List Price
€ 1.851,48
home
Turck-Shop
Sensors
Radar Sensors
QT50R-EU-AF2Q-92924
Item Total
€ 1.851,48
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support