LRS510-10-51-LI2UPN8-H1141/EURadar Sensor Level Control100048853Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle10°Max. range (mm)10000
LRS510-10-51-2UPN8-H1141/EURadar Sensor Level Control100048855Electrical connectionConnectorOutput functionPNP/NPNBeam angle10°Max. range (mm)10000
LRS510-10-69-2UPN8-H1141/EURadar Sensor Level Control100048854Electrical connectionConnectorOutput functionPNP/NPNBeam angle6°Max. range (mm)10000
LRS510-10-69-LI2UPN8-H1141/EURadar Sensor Level Control100048852Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle6°Max. range (mm)10000
LRS510-10-34-2UPN8-H1141Radar Sensor Level Control100012732Electrical connectionConnectorOutput functionPNP/NPNBeam angle10°Max. range (mm)10000
LRS510-10-51-2UPN8-H1141Radar Sensor Level Control100012731Electrical connectionConnectorOutput functionPNP/NPNBeam angle10°Max. range (mm)10000
MR15-Q80-IOLCJ-H1141Radar Sensor Scanner for Object and Position Detection100041054Electrical connectionConnectorOutput functionPNP/NPNBeam angle120°Max. range (mm)15000
DR7.5WE-M30E-2UPN8X2-H1141Radar Sensor Distance/Object Detection100030151Electrical connectionConnectorOutput functionPNP/NPNBeam angle45° x 15°Max. range (mm)7500
DR7.5WE-M30E-IOL8X2-H1141Radar Sensor Distance/Object Detection100030150Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle45° x 15°Max. range (mm)7500
DR15S-M30E-IOL8X2-H1141Radar Sensor Distance/Object Detection100030148Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle15°Max. range (mm)15000
LRS510-10-57-LI2UPN8-H1141Radar Sensor Level Control100012723Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle6°Max. range (mm)10000
DR30N-M30E-IOL8X2-H1141Radar Sensor Distance/Object Detection100030152Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle5°Max. range (mm)30000