chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QT50R-US-AF2Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radar Sensor
QT50R-US-AF2Q
Order ID no. 3088383
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-40
Antenna connection
Internal, planar
Beam angle
90° x 76°
Connector type
M12 x 1
Design
Rectangular
Dimensions
46,1 mm x 74,1 mm x 99,7 mm
Electrical connection
Connector
Frequency band
K band, ISM region
Frequency range
24.075 - 24.175 GHz
Function
Distance measurement
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Housing surface
Black
Max. range (mm)
24000
Operating mode
Time-of-Flight
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Setting option
DIP switch, Vision Software and Firmware
Switching element function
NO/NC programmable
home
Turck-Shop
Sensors
Radar Sensors
QT50R-US-AF2Q
Key Features
Electrical connection
Connector
Output function
PNP/NPN
Beam angle
90° x 76°
Max. range (mm)
24000
In Stock
Price Group
F3
List Price
€ 2.022,45
Item Total
€ 2.022,45
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support