chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q120RA-US-AF | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radar Sensor
Q120RA-US-AF
Order ID no. 3054278
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-40
Antenna connection
Internal, planar
Beam angle
24° x 50°
Cable length (m)
2
Design
Rectangular
Dimensions
62 mm x 90,8 mm x 159,5 mm
Electrical connection
Cable
Frequency band
K band, ISM region
Frequency range
24.075 - 24.175 GHz
Function
Distance measurement
Function
Proximity switch
Height
159.5
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Housing surface
Black
Length
62
Max. range (mm)
12000
Operating mode
Time-of-Flight
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Setting option
DIP switch, Vision Software and Firmware
Switching element function
NO/NC programmable
Width
90.8
Key Features
Electrical connection
Cable
Output function
PNP/NPN
Beam angle
24° x 50°
Max. range (mm)
12000
In Stock
Price Group
F3
List Price
€ 2.382,46
home
Turck-Shop
Sensors
Radar Sensors
Q120RA-US-AF
Item Total
€ 2.382,46
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support