DXM100-S1R2Network Controller With Integrated 900-MHz Data Radio3095656Communication protocolModbus RTU, RS485, RS232Device typeNode, Network controllerFunctionTree topology
DX80N9Q45VTRadio Transmission System Base Unit for Serial Sensors3097146Device typeWireless sensorInput typeVibration/temperatureFunctionVibration sensorOutput type4-color LED indicator
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Device typeNode, Network controllerInput typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Device typeGateway, Network controllerInput typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DX80N2X1W0P0ZTAWireless system Transfer of I/O Data to Star Topology3800196Device typeNodeInput typeMagnetic field sensorFunctionStar topology
DX80N9Q45RD-QPF-0.5Radio Transmission System Transfer of I/O Data to Star Topology3097802Device typeNodeInput typePotential-free contacts or NAMUR
DX80N9Q45BL-RYGBRadio Transmission System Transfer of I/O Data to Star Topology3097803Device typeWireless sensorInput typePushbuttonOutput type2-color LED indicator (red/yellow)
DXMR90-X1Network Controller 4 Modbus RTU Master Ports3812240Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETDevice typeNetwork controller
DX80N2Q45DD NBRadio Transmission System Transfer of I/O Data to Star Topology3812246Device typeWireless sensorInput typeDiscrete (sensor)/counter inputFunctionProximity switchOutput typeReset counter