chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80N2X1W0P0ZTA | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data to Star Topology
DX80N2X1W0P0ZTA
Order ID no. 3800196
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
Internal (wire loop)
Design
Cylindrical/Smooth
Device type
Node
Dimensions
22,6 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Height
40
Housing diameter (mm)
⌀ 72,5 mm
Housing material
Plastic
Housing quality
ABS
Length
80
Max. range (mm)
3200000
Operating voltage
DC
Protection class
IP67
Runs with battery
Yes
Width
80
Key Features
Device type
Node
Function
Star topology
In Stock
Price Group
F3
List Price
€ 544,88
Item Total
€ 544,88
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Industrial Wireless
Industrial Wireless Radios
DX80N2X1W0P0ZTA
Contact Support