chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDUV395LA145XG6-XQ | TURCK - Your Global Automation Partner
Vision System Linear Area Light
LEDUV395LA145XG6-XQ
Order ID no. 3019918
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Beam angle
5°
Connector type
M12 x 1
Design
Rectangular
Dimensions
187,1 mm x 59,4 mm x 32,6 mm
Electrical connection
Connector
Function
Linear light
Height
32.6
Housing material
Metal
Housing quality
Anodized AL
Length
187.1
Light type
UV
Protection class
IP50
Special features
Wash down
Width
59.4
Key Features
Electrical connection
Connector
Housing material
Metal
Light type
UV
Protection class
IP50
In Stock
Price Group
F3
List Price
€ 1.346,91
home
Turck-Shop
Vision
Vision Lighting
LEDUV395LA145XG6-XQ
Item Total
€ 1.346,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support