chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDUV365A70AG5-XQ | TURCK - Your Global Automation Partner
Vision System Area Light
LEDUV365A70AG5-XQ
Order ID no. 3019896
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions
102 mm x 91 mm x 28,2 mm
Electrical connection
Connector
Function
Area light
Height
28.2
Housing material
Metal
Housing quality
Nickel-plated aluminum
Length
102
Light type
UV
Protection class
IP68
Special features
Wash down
Width
91
Key Features
Electrical connection
Connector
Housing material
Metal
Light type
UV
Protection class
IP68
In Stock
Price Group
F3
List Price
€ 1.936,27
home
Turck-Shop
Vision
Vision Lighting
LEDUV365A70AG5-XQ
Item Total
€ 1.936,27
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support