chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RU40U-M12-UPN8X2-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
RU40U-M12-UPN8X2-H1141
Order ID no. 100052189
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Threaded barrel
Detection type
contactless
Dimensions
65 mm
Electrical connection
Connector
Function
Proximity switch
Height
1
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
170
Max. range (mm)
400
Measuring principle
Ultrasonic
Medium
Bulk goods, liquids
Operating mode
Time-of-Flight
Output function
PNP/NPN
Protection class
IP67
Quality active face
Epoxy
Radiation direction
straight
Resolution
1 cm
Setting option
IO-Link, Remote Teach
Switching element function
NO/NC
Width
155
Key Features
Communication protocol
IO-Link
Electrical connection
Connector
Output function
PNP/NPN
Max. range (mm)
400
In Stock
Price Group
D2
List Price
€ 264,00
Item Total
€ 264,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Ultrasonic Sensors
RU40U-M12-UPN8X2-H1141
Contact Support