chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TTM200F-206A-CF-LI6-H1140-L100 | TURCK - Your Global Automation Partner
Temperature detection with current output
TTM200F-206A-CF-LI6-H1140-L100
Order ID no. 9910728
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Without display (integrated probe)
Detection type
medium contact
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
100
Measuring range
-18...93 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
In Stock
Price Group
D2
List Price
€ 105,93
home
Turck-Shop
Sensors
Temperature Sensors
TTM200F-206A-CF-LI6-H1140-L100
Item Total
€ 1.059,30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support