chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TP-104A-N1/4-H1141-L005 | TURCK - Your Global Automation Partner
Temperature detection Probe
TP-104A-N1/4-H1141-L005
Order ID no. 9910664
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Approvals
cULus
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
5
Measuring range
-50...120 °C
Process connection
1/4″ NPT
Protection class
IP67
In Stock
Price Group
D2
List Price
€ 52,69
home
Turck-Shop
Sensors
Temperature Sensors
TP-104A-N1/4-H1141-L005
Item Total
€ 52,69
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support