chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TTM120C-203A-CF-LI6-H1140-L100 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperaturerfassung mit Stromausgang
TTM120C-203A-CF-LI6-H1140-L100
Order ID no. 100057448
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Without display (integrated probe)
Detection type
medium contact
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
100
Measuring range
-40...120 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
home
Turck-Shop
Sensors
Temperature Sensors
TTM120C-203A-CF-LI6-H1140-L100
Key Features
Process connection
For compression fittings, thermowell or direct mounting
Measuring range
-40...120 °C
In Stock
Price Group
D2
List Price
€ 110,55
Item Total
€ 110,55
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support