chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TP-525B-M8-L67/I37-1.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
TP-525B-M8-L67/I37-1.5M Temperature detection
TP-525B-M8-L67/I37-1.5M
Order ID no. 100056722
home
Home
Loading...
Technical Data
Downloads
Accessory type
Probe rope
Approvals
RoHS
Cable length (m)
1.5
Connector type
Molex 50-57-9402
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
37
Measuring range
-50...400 °C
Mounting conditions
Immersion sensor
Process connection
M8 x 1.25
Protection class
IP67
Key Features
home
Turck-Shop
Sensors
Temperature Sensors
TP-525B-M8-L67/I37-1.5M
Electrical output
Resistance
Process connection
M8 x 1.25
Measuring range
-50...400 °C
In Stock
Price Group
D2
List Price
€ 38,72
Item Total
€ 19.360,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support