chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TP-335B-SPEC-L3700-I28/D815 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature detection Surface temperature sensor
TP-335B-SPEC-L3700-I28/D815
Order ID no. 100051571
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Approvals
cURus
Cable color
Transparent
Cable length (m)
3.7
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Immersion depth L (mm)
28
Measuring range
0...80 °C
Mounting conditions
Surface sensor
Process connection
Direct mounting
In Stock
Price Group
D2
List Price
€ 39,60
home
Turck-Shop
Sensors
Temperature Sensors
TP-335B-SPEC-L3700-I28/D815
Item Total
€ 39,60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support