chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT10A-1004-I2-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure Transmitter With Current Output (2-Wire)
PT10A-1004-I2-H1141
Order ID no. 6834002
home
Home
Loading...
Technical Data
Downloads
Approvals
cULus
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Ceramic Al₂O₃
Operating voltage
DC
Output function
Analog output current
Pressure range
0...10 bar
Pressure type
Absolute pressure
Process connection
G 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Protection class
IP67
home
Turck-Shop
Sensors
Pressure Sensors
PT10A-1004-I2-H1141
Key Features
Electrical output
Current output (2-wire)
Process connection
G 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
In Stock
Price Group
J1
List Price
€ 143,55
Item Total
€ 143,55
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support