chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT60PSIG-13-LU2-H1131 | TURCK - Your Global Automation Partner
Pressure Transmitter With Voltage Output (3-Wire)
PT60PSIG-13-LU2-H1131
Order ID no. 6831472
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Without display
Electrical output
Voltage output (3-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
125
Media temperature min. (°C)
-40
Operating voltage
DC
Pressure range
0...4,14 bar
Pressure type
Relative pressure
Process connection
1/4″ NPT-18 male thread
Protection class
IP67
Key Features
Electrical output
Voltage output (3-wire)
In Stock
Price Group
J1
List Price
€ 522,72
home
Turck-Shop
Sensors
Pressure Sensors
PT60PSIG-13-LU2-H1131
Item Total
€ 10.454,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support