chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PT16R-1010-I2-H1143 | TURCK - Your Global Automation Partner
Pressure Transmitter With Current Output (2-Wire)
PT16R-1010-I2-H1143
Order ID no. 100057519
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Approvals
cULus
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
125
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
Analog output current
Pressure range
0...16 bar
Pressure type
Relative pressure
Process connection
R 1/4″ male thread EN 10226
Protection class
IP67
home
Turck-Shop
Sensors
Pressure Sensors
PT16R-1010-I2-H1143
Key Features
Electrical output
Current output (2-wire)
Process connection
R 1/4″ male thread EN 10226
Pressure range
0...16 bar
In Stock
Price Group
J1
List Price
€ 143,55
Item Total
€ 143,55
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support