chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PT12A-2045-I2-MP11 | TURCK - Your Global Automation Partner
Pressure Transmitter With Current Output (2-Wire)
PT12A-2045-I2-MP11
Order ID no. 100057265
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Approvals
cULus
Connector type
Metri Pack 150 P2S series
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Stainless steel 1.4016 (AISI 430)
Media temperature max. (°C)
135
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
Analog output current
Pressure range
0...12 bar
Pressure type
Absolute pressure
Process connection
7/16″-20 UNF female thread (Schrader)
Protection class
IP67
home
Turck-Shop
Sensors
Pressure Sensors
PT12A-2045-I2-MP11
Key Features
Electrical output
Current output (2-wire)
Process connection
7/16″-20 UNF female thread (Schrader)
Pressure range
0...12 bar
In Stock
Price Group
J1
List Price
€ 143,55
Item Total
€ 143,55
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support