chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT0.3V-1544-IX-H1143/D840 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure Transmitter With Current Output (2-Wire)
PT0.3V-1544-IX-H1143/D840
Order ID no. 100054300
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Approvals
cULus
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Height
0
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Length
0
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
85
Media temperature min. (°C)
-15
Operating voltage
DC
Pressure range
-0.3...0,3 bar
Pressure type
Relative pressure
Process connection
G 1/2″ male thread DIN 3852-E (rear sealing) with 11-mm bore
Protection class
IP67
Width
0
Key Features
Electrical output
Current output (2-wire)
In Stock
Price Group
D2
List Price
€ 430,87
Item Total
€ 430,87
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Pressure Sensors
PT0.3V-1544-IX-H1143/D840
Contact Support