chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT50R-2004-IX-DA91 | TURCK - Your Global Automation Partner
Pressure Transmitter With Current Output (2-Wire)
PT50R-2004-IX-DA91
Order ID no. 100050974
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
DIN EN 175301-803 Form A
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Height
0
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Length
0
Material pressure transducer
Stainless steel 1.4016 (AISI 430)
Media temperature max. (°C)
120
Media temperature min. (°C)
-30
Operating voltage
DC
Output function
Analog output current
Pressure range
0...50 bar
Pressure type
Relative pressure
Process connection
G 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Protection class
IP65
Width
0
Key Features
Electrical output
Current output (2-wire)
In Stock
Price Group
J1
List Price
€ 244,86
home
Turck-Shop
Sensors
Pressure Sensors
PT50R-2004-IX-DA91
Item Total
€ 244,86
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support