chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT200PSIG-1103-U6-DT043P | TURCK - Your Global Automation Partner
Pressure Transmitter Ratiometric Output (3-wire)
PT200PSIG-1103-U6-DT043P
Order ID no. 100021756
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Approvals
cULus
Connector type
Deutsch DT04-3P
Design
Without display
Electrical output
Voltage output (3-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
125
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
ratiom. 10...90%
Pressure range
0...13,79 bar
Pressure type
Relative pressure
Process connection
1/4″ NPT-18 male thread
Protection class
IP69K
Key Features
Electrical output
Voltage output (3-wire)
In Stock
Price Group
J1
List Price
€ 151,91
home
Turck-Shop
Sensors
Pressure Sensors
PT200PSIG-1103-U6-DT043P
Item Total
€ 151,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support