chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT100PSIG-1121-U6-DT043P/S1351 | TURCK - Your Global Automation Partner
Pressure Transmitter Ratiometric Output (3-wire)
PT100PSIG-1121-U6-DT043P/S1351
Order ID no. 100002571
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Connector type
Deutsch DT04-3P
Design
Without display
Electrical output
Voltage output (3-wire)
Electrical connection
Connector
Height
0
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Length
0
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
125
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
ratiom. 10...90%
Pressure range
0...6,89 bar
Pressure type
Relative pressure
Process connection
G 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Protection class
IP69K
Width
0
Key Features
Electrical output
Voltage output (3-wire)
In Stock
Price Group
J1
List Price
€ 151,91
home
Turck-Shop
Sensors
Pressure Sensors
PT100PSIG-1121-U6-DT043P/S1351
Item Total
€ 151,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support