chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q4XFULAF610-Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Laser distance sensor (triangulation)
Q4XFULAF610-Q8
Order ID no. 3809947
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Connector type
M12 x 1
Design
Rectangular
Dimensions
33,5 mm x 18 mm x 57,5 mm
Display
4-digit 7-segment LED display
Electrical connection
Connector
Function
Laser diffuse mode sensor - triangulation
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Max. range (mm)
310
Operating mode
Background/foreground suppression
Optical resolution (mm)
1
Output function
Analog output
Protection class
IP67, IP69K
Key Features
Output function
Analog output
Max. range (mm)
310
In Stock
Price Group
F3
List Price
€ 824,27
Item Total
€ 824,27
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Photoelectric Sensors
Q4XFULAF610-Q8
Contact Support