chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS8ANFF15Q3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
VS8ANFF15Q3
Order ID no. 3803452
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Approvals
CE, cULus
Cable length (m)
0.2
Connector type
M8 x 1
Design
Rectangular
Dimensions
14,6 mm x 8 mm x 25,7 mm
Electrical connection
Cable with connector
Function
Diffuse mode sensor with fixed-field background suppression
Height
25.7
Housing material
Plastic
Housing surface
Black
Length
14.6
Light type
Red
Max. range (mm)
15
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
650
Width
8
Key Features
Light type
Red
Function
Diffuse mode sensor with fixed-field background suppression
Output function
NPN
Max. range (mm)
15
In Stock
Price Group
F3
List Price
€ 225,18
home
Turck-Shop
Sensors
Photoelectric Sensors
VS8ANFF15Q3
Item Total
€ 225,18
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support