chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS8EANLLPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective laser sensor with polarizing filter
VS8EANLLPQ
Order ID no. 3803440
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Approvals
CE, cULus
Cable length (m)
0.2
Connector type
M8 x 1
Design
Rectangular
Dimensions
14,6 mm x 8 mm x 25,7 mm
Electrical connection
Cable with connector
Function
Retroreflective laser sensor with polarizing filter
Housing material
Plastic
Housing surface
Black
Laser class
1
Light type
Red
Max. range (mm)
2000
Operating mode
Polarized
Output function
NPN
Protection class
IP67
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
655
Key Features
Light type
Red
Function
Retroreflective laser sensor with polarizing filter
Output function
NPN
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
€ 258,54
home
Turck-Shop
Sensors
Photoelectric Sensors
VS8EANLLPQ
Item Total
€ 258,54
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support