chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS8EAPLP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
VS8EAPLP
Order ID no. 3803427
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Approvals
CE, cULus
Cable length (m)
2
Design
Rectangular
Dimensions
14,6 mm x 8 mm x 25,7 mm
Electrical connection
Cable
Function
Retroreflective sensor with polarizing filter
Housing material
Plastic
Housing surface
Black
Light type
Red
Max. range (mm)
1600
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
650
Key Features
Light type
Red
Function
Retroreflective sensor with polarizing filter
Output function
PNP
Max. range (mm)
1600
In Stock
Price Group
F3
List Price
€ 204,33
home
Turck-Shop
Sensors
Photoelectric Sensors
VS8EAPLP
Item Total
€ 204,33
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support