chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS8EANLAF70 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Laser Diffuse-Mode Sensor with Adjustable Background Suppression
VS8EANLAF70
Order ID no. 3803423
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Approvals
CE, cULus
Cable length (m)
2
Design
Rectangular
Dimensions
14,6 mm x 8 mm x 25,7 mm
Electrical connection
Cable
Function
Diffuse mode sensor with adjustable background suppression
Housing material
Plastic
Housing surface
Black
Laser class
1
Light type
Red
Max. range (mm)
70
Operating mode
Background suppression, adjustable
Output function
NPN
Protection class
IP67
Switching element function
normally open NO
Switching frequency (kHz)
1
Wavelength (nm)
655
Key Features
Light type
Red
Function
Diffuse mode sensor with adjustable background suppression
Output function
NPN
Max. range (mm)
70
In Stock
Price Group
F3
List Price
€ 347,50
home
Turck-Shop
Sensors
Photoelectric Sensors
VS8EANLAF70
Item Total
€ 347,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support