chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18VN6FF150Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
QS18VN6FF150Q5
Order ID no. 3801154
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
31 mm x 15 mm x 35 mm
Electrical connection
Cable with connector
Function
Proximity switch
Height
0
Housing material
Plastic
Housing quality
ABS
Length
0
Light type
Red
Max. range (mm)
150
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
660
Width
0
Key Features
Light type
Red
Function
Proximity switch
Output function
NPN
Max. range (mm)
150
In Stock
Price Group
F3
List Price
€ 154,29
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18VN6FF150Q5
Item Total
€ 154,29
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support