chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LX3R-801014 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Switching Light Screen
LX3R-801014
Order ID no. 3801014
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
31,8 mm x 25,4 mm x 113,4 mm
Electrical connection
Cable
Function
Light curtain
Housing material
Metal
Housing quality
AL
Housing surface
Grey
Max. range (mm)
2000
Operating mode
Receiver
Optical resolution (mm)
9.5
Output function
PNP/NPN
Protection class
IP65
Scan field (mm)
67
Switching element function
NO contact
Key Features
Output function
PNP/NPN
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
€ 532,37
Item Total
€ 532,37
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Photoelectric Sensors
LX3R-801014
Contact Support