chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18-3NAEJ-Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
M18-3NAEJ-Q8
Order ID no. 3092562
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Tube
Dimensions
73 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
Nickel-plated brass
Length
73
Light type
Red
Max. range (mm)
25000
Operating mode
Emitter
Protection class
IP67, IP69
Special features
Wash down
Wavelength (nm)
624
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
25000
In Stock
Price Group
F3
List Price
€ 73,67
home
Turck-Shop
Sensors
Photoelectric Sensors
M18-3NAEJ-Q8
Item Total
€ 73,67
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support