chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18-3VNLPC-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
M18-3VNLPC-2M
Order ID no. 3092543
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Dimensions
88 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
Nickel-plated brass
Length
88
Light type
Red polarized
Max. range (mm)
6000
Operating mode
Polarized
Output function
NPN
Protection class
IP67, IP69
Setting option
Potentiometer
Special features
Wash down
Switching element function
Complementary contact
Wavelength (nm)
624
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
NPN
Max. range (mm)
6000
In Stock
Price Group
F3
List Price
€ 122,32
home
Turck-Shop
Sensors
Photoelectric Sensors
M18-3VNLPC-2M
Item Total
€ 122,32
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support