chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DF-G2IR-PS-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Photoelectric sensor for plastic fibers
DF-G2IR-PS-2M
Order ID no. 3092509
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions
79,3 mm x 10 mm x 33 mm
Electrical connection
Cable
Function
Fiber optic sensor
Height
33
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Length
79.3
Light type
IR
Operating mode
Plastic fiber
Output function
PNP
Protection class
IP50
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
NO contact
Switching frequency (kHz)
50
Wavelength (nm)
850
Width
10
Key Features
Light type
IR
Function
Fiber optic sensor
Output function
PNP
In Stock
Price Group
F3
List Price
€ 262,71
home
Turck-Shop
Sensors
Photoelectric Sensors
DF-G2IR-PS-2M
Item Total
€ 262,71
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support