chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS186EVQ5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
QS186EVQ5
Order ID no. 3086446
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
31 mm x 15 mm x 35 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Height
35
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
ABS
Length
31
Light type
Red
Max. range (mm)
20000
Operating mode
Emitter
Protection class
IP67
Wavelength (nm)
630
Width
15
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
20000
In Stock
Price Group
F3
List Price
€ 90,35
home
Turck-Shop
Sensors
Photoelectric Sensors
QS186EVQ5
Item Total
€ 90,35
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support