chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q20PDXLQ5-85213 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
Q20PDXLQ5-85213
Order ID no. 3085213
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
20 mm x 12 mm x 32 mm
Electrical connection
Cable with connector
Function
Proximity switch
Height
32
Housing material
Plastic
Housing quality
Thermoplastic material
Length
20
Light type
IR
Max. range (mm)
1500
Operating mode
Diffuse
Output function
PNP
Protection class
IP67
Switching element function
Complementary contact
Wavelength (nm)
850
Width
12
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP
Max. range (mm)
1500
In Stock
Price Group
F3
List Price
€ 272,44
home
Turck-Shop
Sensors
Photoelectric Sensors
Q20PDXLQ5-85213
Item Total
€ 272,44
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support