chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS30RRXH2OQ5-83044 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
QS30RRXH2OQ5-83044
Order ID no. 3083044
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
54,3 mm x 22 mm x 57 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
140
Max. range (mm)
4000
Operating mode
Receiver
Output function
PNP/NPN
Protection class
IP67
Special features
Water detection
Switching element function
NO contact, dark operation
Width
90
Key Features
Function
Opposed mode sensor
Output function
PNP/NPN
Max. range (mm)
4000
In Stock
Price Group
F3
List Price
€ 341,94
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30RRXH2OQ5-83044
Item Total
€ 341,94
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support