chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18AB6LAF-82163 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Laser Diffuse-Mode Sensor with Adjustable Background Suppression
QS18AB6LAF-82163
Order ID no. 3082163
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Cable length (m)
0.6
Design
Rectangular
Dimensions
21,1 mm x 15 mm x 34,5 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Laser class
1
Light type
Red
Max. range (mm)
150
Operating mode
Background suppression, adjustable
Output function
PNP/NPN
Protection class
IP67
Setting option
Mechanical Screw
Switching element function
NO/NC
Wavelength (nm)
650
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
150
In Stock
Price Group
F3
List Price
€ 272,44
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18AB6LAF-82163
Item Total
€ 272,44
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support