chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18VP6LPQ5-81911 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
QS18VP6LPQ5-81911
Order ID no. 3081911
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
31 mm x 15 mm x 35 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Height
2
Housing material
Plastic
Housing quality
ABS
Length
80
Light type
Red polarized
Max. range (mm)
3500
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
Wavelength (nm)
630
Width
80
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
3500
In Stock
Price Group
F3
List Price
€ 278,00
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18VP6LPQ5-81911
Item Total
€ 278,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support