chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q126E-81524 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
Q126E-81524
Order ID no. 3081524
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.4
Design
Rectangular
Dimensions
12,4 mm x 8 mm x 26,6 mm
Electrical connection
Cable
Function
Opposed mode sensor
Height
26.6
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
12.4
Light type
Red
Max. range (mm)
2000
Operating mode
Emitter
Protection class
IP67
Wavelength (nm)
640
Width
8
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
€ 111,20
home
Turck-Shop
Sensors
Photoelectric Sensors
Q126E-81524
Item Total
€ 111,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support