chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
R58ECRGB2Q8 | TURCK - Your Global Automation Partner
Photoelectric sensor Color Mark Sensor
R58ECRGB2Q8
Order ID no. 3081510
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Connector type
M12 x 1
Design
Rectangular
Dimensions
80,1 mm x 30 mm x 58,9 mm
Display
8-segment
Electrical connection
Connector
Focal distance (mm)
10
Function
Inspection sensor
Height
58.9
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Housing surface
Black-finished
Length
80.1
Light type
RGB
Max. range (mm)
10
Operating mode
Contrast sensor
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
NO contact
Switching frequency (kHz)
10
Width
30
Key Features
Light type
RGB
Function
Inspection sensor
Output function
PNP/NPN
Max. range (mm)
10
In Stock
Price Group
F3
List Price
€ 485,11
home
Turck-Shop
Sensors
Photoelectric Sensors
R58ECRGB2Q8
Item Total
€ 485,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support