chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS30EXSH2OQ5-81059 | TURCK - Your Global Automation Partner
Photoelectric sensor emitter for water detection
QS30EXSH2OQ5-81059
Order ID no. 3081059
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
54,3 mm x 22 mm x 57 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Height
30
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
140
Light type
IR
Max. range (mm)
8000
Operating mode
Emitter
Protection class
IP67
Special features
Water detection
Wavelength (nm)
1450
Width
90
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
8000
In Stock
Price Group
F3
List Price
€ 259,93
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30EXSH2OQ5-81059
Item Total
€ 259,93
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support