chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LT3PDQPMA14 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-mode laser sensor (runtime measurement)
LT3PDQPMA14
Order ID no. 3081019
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
87 mm x 35,3 mm x 68,5 mm
Electrical connection
Cable with connector
Function
Proximity switch
Height
68.5
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Housing surface
Black
Laser class
2
Length
87
Light type
Red
Max. range (mm)
5000
Operating mode
Time-of-Flight
Output function
PNP/NPN
Protection class
IP67
Special features
Laser, Teach input
Switching element function
2 x NO contact
Wavelength (nm)
658
Width
35.3
Key Features
Light type
Red
Output function
PNP/NPN
Max. range (mm)
5000
In Stock
Price Group
F3
List Price
€ 1.415,02
home
Turck-Shop
Sensors
Photoelectric Sensors
LT3PDQPMA14
Item Total
€ 1.415,02
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support