chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DS18AP6LPQ8-79909 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
DS18AP6LPQ8-79909
Order ID no. 3079909
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
31 mm x 15 mm x 35 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Height
2
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Length
5
Light type
Red polarized
Max. range (mm)
3500
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
660
Width
3
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
3500
In Stock
Price Group
F3
List Price
€ 125,10
home
Turck-Shop
Sensors
Photoelectric Sensors
DS18AP6LPQ8-79909
Item Total
€ 125,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support