chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q20NFF150Q7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
Q20NFF150Q7
Order ID no. 3078158
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular
Dimensions
20 mm x 12 mm x 42 mm
Electrical connection
Connector
Function
Proximity switch
Height
42
Housing material
Plastic
Housing quality
Thermoplastic material
Length
20
Light type
Red
Max. range (mm)
150
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67
Switching element function
Complementary contact
Wavelength (nm)
655
Width
12
Key Features
Light type
Red
Function
Proximity switch
Output function
NPN
Max. range (mm)
150
In Stock
Price Group
F3
List Price
€ 127,88
home
Turck-Shop
Sensors
Photoelectric Sensors
Q20NFF150Q7
Item Total
€ 127,88
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support