chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q20E W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
Q20E W/30
Order ID no. 3077797
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions
20 mm x 12 mm x 32 mm
Electrical connection
Cable
Function
Opposed mode sensor
Height
32
Housing material
Plastic
Housing quality
Thermoplastic material
Length
20
Light type
Red
Max. range (mm)
12000
Operating mode
Emitter
Protection class
IP67
Wavelength (nm)
655
Width
12
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
12000
In Stock
Price Group
F3
List Price
€ 98,69
home
Turck-Shop
Sensors
Photoelectric Sensors
Q20E W/30
Item Total
€ 98,69
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support