chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
Q20NFF100 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
Q20NFF100
Order ID no. 3077775
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
20 mm x 12 mm x 32 mm
Electrical connection
Cable
Function
Proximity switch
Height
0
Housing material
Plastic
Housing quality
Thermoplastic material
Length
0
Light type
Red
Max. range (mm)
100
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67
Switching element function
Complementary contact
Wavelength (nm)
655
Width
0
Key Features
Light type
Red
Function
Proximity switch
Output function
NPN
Max. range (mm)
100
In Stock
Price Group
F3
List Price
€ 127,88
home
Turck-Shop
Sensors
Photoelectric Sensors
Q20NFF100
Item Total
€ 127,88
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support