chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q20NFF50Q7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
Q20NFF50Q7
Order ID no. 3077772
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular
Dimensions
20 mm x 12 mm x 42 mm
Electrical connection
Connector
Function
Proximity switch
Height
42
Housing material
Plastic
Housing quality
Thermoplastic material
Length
20
Light type
Red
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67
Switching element function
Complementary contact
Wavelength (nm)
655
Width
12
Key Features
Light type
Red
Function
home
Turck-Shop
Sensors
Photoelectric Sensors
Q20NFF50Q7
Proximity switch
Output function
NPN
Max. range (mm)
50
In Stock
Price Group
F3
List Price
€ 127,88
Item Total
€ 127,88
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support