chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SME312DQDP-75806 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
SME312DQDP-75806
Order ID no. 3075806
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
84 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Proximity switch
Height
30.7
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
84
Light type
IR
Max. range (mm)
380
Operating mode
Diffuse
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
880
Width
12.3
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
380
In Stock
Price Group
F3
List Price
€ 262,71
home
Turck-Shop
Sensors
Photoelectric Sensors
SME312DQDP-75806
Item Total
€ 262,71
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support