chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18EP6DVQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
QS18EP6DVQ
Order ID no. 3075226
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular with thread
Dimensions
31 mm x 15 mm x 35 mm
Electrical connection
Cable with connector
Function
Proximity switch
Height
35
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
ABS
Length
31
Light type
Red
Max. range (mm)
600
Operating mode
Diffuse
Output function
PNP
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
NO contact
Wavelength (nm)
630
Width
15
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP
Max. range (mm)
600
In Stock
Price Group
F3
List Price
€ 137,61
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18EP6DVQ
Item Total
€ 137,61
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support